(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Waterproof circular connector compatible with D/MS connector and CE02-2A receptacle.
[Features]
・ It is a connector that adds waterproof to the MS series, and the insert arrangement is 73 types similar to the conventional MS connector.
・ A connector that conforms to MIL-DTL-5015 and can be mated with the D / MS A / B series and CE05 series.
・ It is IP67 dust-proof and waterproof when mated, and can be used in a bad environment that D / MS-A / B cannot withstand, exposed to dust and water.
・ It keeps waterproof by mating with D/MS3102A box receptacle. (IP67 level)
[Applications]
・ Ideal as an external connection plug that requires a drip-proof and waterproof structure such as industrial equipment including servo motors.
* Not waterproof when mated with D / MS A / B series.
* If you use CE02-2A as the mating connector, more secure waterproofing can be obtained.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Allowable Voltage (V) | Insert number | Shell Size | Features |
---|---|---|---|---|---|---|---|---|---|
₹ 2,471.19 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 10SL-3 | 10SL | Connector alone, no back shell | ||
₹ 2,471.19 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 10SL-4 | 10SL | Connector alone | ||
₹ 1,946.95 | 1 Piece(s) | 6 Day(s) or more | Male (plug) | AC500 / DC700 | 14S-1 | 14S | Connector alone, no back shell | ||
₹ 2,071.11 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC200 / DC250 | 14S-2 | 14S | Connector alone | ||
₹ 2,167.68 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC200 / DC250 | 14S-6 | 14S | Connector alone, no back shell | ||
₹ 2,567.76 | 1 Piece(s) | 6 Day(s) or more | Male (plug) | AC500 / DC700 | 16-10 | 16 | Connector alone | ||
₹ 2,733.31 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 16-10 | 16 | Connector alone | ||
₹ 2,429.80 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 16S-1 | 16S | Connector alone, no back shell | ||
₹ 3,064.41 | 1 Piece(s) | 6 Day(s) or more | Male (plug) | AC200 / DC250 / AC500 / DC700 | 18-1 | 18 | Connector alone | ||
₹ 3,271.34 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC200 / DC250 / AC500 / DC700 | 18-1 | 18 | Connector alone | ||
₹ 2,912.65 | 1 Piece(s) | 6 Day(s) or more | Male (plug) | AC500 / DC700 | 18-10 | 18 | Connector alone | ||
₹ 3,229.95 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 18-10 | 18 | Connector alone | ||
₹ 3,174.77 | 1 Piece(s) | 6 Day(s) or more | Female (socket) | AC500 / DC700 | 18-12 | 18 | Connector alone, no back shell |
Part Number |
---|
Loading...
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Application | Cable to cable | Connector Shape | Round | M/N/O | D/MS(D190) |
Connector series initials | M/N/O | Product Category | Plug | Locking Method | Screw |
Key change location | Standard position | Gasket | No attachment | Shell (material/treatment) | Zinc plating (trivalent chromate treatment) |
Contact (material/treatment) | Copper alloy / silver plating | Color | Black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy