(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Applicable pin/contact | Female (socket) | Wire connection method | Crimp |
---|---|---|---|
Allowable Current(A) | 8 | Connection direction | Straight |
Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL |
Connector Shape | Round | Connector series initials | A/B/C |
Product Category | Straight plug | Locking Method | Screw |
Show More | |||
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | - | - |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Applicable pin/contact | Female (socket) | Wire connection method | Crimp |
---|---|---|---|
Allowable Current(A) | 8 | Connection direction | Straight |
Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL |
Connector Shape | Round | Connector series initials | A/B/C |
Product Category | Straight plug | Locking Method | Screw |
Show More | |||
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | - | - |
Show Less |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Applicable pin/contact | Female (socket) | Wire connection method | Crimp |
---|---|---|---|
Allowable Current(A) | 8 | Connection direction | Straight |
Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL |
Connector Shape | Round | Connector series initials | A/B/C |
Product Category | Straight plug | Locking Method | Screw |
Show More | |||
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | - | - |
Show Less |
Waterproof circular connector supporting DeviceNet standard Mini-style.
[Features]
・ World standard open factory automation field network.
・ Waterproof, IP67 compliant when mated.
・ The sequence structure with different lengths of pin contacts gives a time difference of contact.
・ Receptacles with cables or electric wires as well as soldering types are available.
・ "Red, black, white, blue" is displayed on the contact holder to prevent mis-wiring and no display for drain.
[Applications]
・ Ideal for facilitating interconnection between a controller and field devices (display, solenoid valve, I/O terminal, etc.).
・ It can be used for various electronic and electrical devices used in adverse environments.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Applicable pin/contact | Female (socket) | Wire connection method | Crimp |
---|---|---|---|
Allowable Current(A) | 8 | Connection direction | Straight |
Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL |
Connector Shape | Round | Connector series initials | A/B/C |
Product Category | Straight plug | Locking Method | Screw |
Show More | |||
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | - | - |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Applicable pin/contact | Female (socket) | Wire connection method | Crimp |
---|---|---|---|
Allowable Current(A) | 8 | Connection direction | Straight |
Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL |
Connector Shape | Round | Connector series initials | A/B/C |
Product Category | Straight plug | Locking Method | Screw |
Show More | |||
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | - | - |
Show Less |
Applicable pin/contact | Female (socket) | Wire connection method | Crimp | Allowable Current(A) | 8 |
---|---|---|---|---|---|
Connection direction | Straight | Allowable Voltage(V) | DC50 | Protection function (environmentally resistant) | IP67 |
Application | Cable to cable | Representative Standard | UL / CUL | Connector Shape | Round |
Connector series initials | A/B/C | Product Category | Straight plug | Locking Method | Screw |
Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated | Conforming cable outer diameter(φ) | 7.0 to 12.0 |
Conforming Wire | AWG14, AWG18 | Features | Wiring error prevention, waterproof connector |
Please check the type/dimensions/specifications of the part CM03-P5S(R1) in the DeviceNet Mini-Style Connector CM03 Series (Plug [Socket]) (R1) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy