(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Waterproof/Soldered Connection Type Connector (CE05 Series) (R1)

Circular Waterproof/Soldered Connection Type Connector (CE05 Series) (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Circular connector that complies with European safety standards.
[Features]
・ Compatible with D/MS series connectors compliant with MIL-DTL-5015 standard
・ As a product that is compliant with the requirements of the European safety standard "EN60204-1, Electrical equipment of machines." and compliant with the connector standard "DIN VDE 0627,"
it obtained TUV Rheinland accreditation, which is an EU-recognized certifying body. In addition, UL standard certification in the United States is obtained
・ A built-in earth terminal that conducts to the external metal shell. Earth terminal has sequence connection structure with First-to-make, last-to-break grounding contacts when mating, ensuring a protective circuit connection as a safety countermeasure
・ When mated, it corresponds to IP67. The pin receptacle is IP67 compliant by itself by using a synthetic rubber insert
・ Also compatible with JL04 series manufactured by Japan Aviation Electronics Industry, Limited
[Applications]
・ It can be used for equipment that requires compliance with European safety standards
・ Earth terminal and dust-proof and waterproof performance
・ Ideal for machine tools and measuring instruments, etc.

Part Number
CE05-6A14S-2SD-D-BSS(R1)
CE05-6A14S-2SD-D(R1)
CE05-6A18-10PD-D(R1)
CE05-6A20-4PD-D-BSS(R1)
CE05-6A20-4PD-D(R1)
CE05-6A20-15PD-D(R1)
CE05-6A20-18SDE-D-BSS(R1)
CE05-6A20-18SDE-D(R1)
CE05-6A22-22PD-D(R1)
CE05-6A22-23PD-D-BSS(R1)
CE05-6A22-23PD-D(R1)
CE05-6A32-17PD-D-BSS(R1)
CE05-6A32-17PD-D(R1)
CE05-6A32-17SD-D-BSS(R1)
CE05-6A32-17SD-D(R1)
CE05-8A20-4PD-D-BAS(R1)
CE05-8A20-18SDE-D-BAS(R1)
CE05-8A22-23PD-D-BAS(R1)
CE05-8A24-10SG-D-BAS(R1)
CE05-8A32-17PD-D-BAS(R1)
CE05-8A32-17SD-D-BAS(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Allowable Current
(A)
Connection direction Allowable Voltage
(V)
Product Category Insert number Ground terminal number Shell Size

₹ 2,209.44

1 Piece(s) 6 Day(s) or more Female (socket)-Straight200Plug With Straight Back Shell14S-2D terminal14S

₹ 1,790.01

1 Piece(s) 6 Day(s) or more Female (socket)-Straight200Plug alone14S-2D terminal14S

₹ 2,885.00

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug alone18-10D terminal18

₹ 4,129.92

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug With Straight Back Shell20-4D terminal20

₹ 3,189.79

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug alone20-4D terminal20

₹ 3,453.19

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug alone20-15D terminal20

₹ 3,953.50

1 Piece(s) 6 Day(s) or more Female (socket)-Straight250Plug With Straight Back Shell20-18D terminal/E terminal20

₹ 3,180.70

1 Piece(s) 6 Day(s) or more Female (socket)-Straight250Plug alone20-18D terminal/E terminal20

₹ 3,582.48

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug alone22-22D terminal22

₹ 3,638.91

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug With Straight Back Shell22-23D terminal22

₹ 2,766.82

1 Piece(s) 6 Day(s) or more Male (plug)-Straight250Plug alone22-23D terminal22

₹ 7,926.17

1 Piece(s) 6 Day(s) or more Male (plug)80Straight250Plug With Straight Back Shell32-17D terminal32

₹ 5,860.21

1 Piece(s) 6 Day(s) or more Male (plug)80Straight250Plug alone32-17D terminal32

₹ 6,473.72

1 Piece(s) 6 Day(s) or more Female (socket)80Straight250Plug With Straight Back Shell32-17D terminal32

₹ 5,980.44

1 Piece(s) 6 Day(s) or more Female (socket)80Straight250Plug alone32-17D terminal32

₹ 4,371.28

1 Piece(s) 6 Day(s) or more Male (plug)-Angle250Plug With Angle Back Shell20-4D terminal20

₹ 4,477.25

1 Piece(s) 6 Day(s) or more Female (socket)-Angle250Plug With Angle Back Shell20-18D terminal/E terminal20

₹ 4,587.06

1 Piece(s) 6 Day(s) or more Male (plug)-Angle250Plug With Angle Back Shell22-23D terminal22

₹ 5,373.73

1 Piece(s) 6 Day(s) or more Female (socket)-Angle250Plug With Angle Back Shell24-10G terminal24

₹ 7,680.12

1 Piece(s) 6 Day(s) or more Male (plug)80Angle250Plug With Angle Back Shell32-17D terminal32

₹ 7,372.76

1 Piece(s) 6 Day(s) or more Female (socket)80Angle250Plug With Angle Back Shell32-17D terminal32
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Allowable Current
(A)
Connection direction Allowable Voltage
(V)
Product Category Insert number Ground terminal number Shell Size

Loading...

  1. 1

Basic Information

Wire connection method Solder Protection function (environmentally resistant) IP67 Application Cable to cable
Representative Standard UL / TUV Connector Shape Round A/B/C CE05
Connector series initials A/B/C Locking Method Screw Key change location Normal position
Gasket No attachment Shell (material/treatment) Aluminum alloy / zinc plating + trivalent chromate treatment Contact (material/treatment) Copper alloy / silver-plated
Color Black
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list