(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Lock Type Small/Waterproof Connector CM10 Series (D) Type (R1)

Single-Action Lock Type Small/Waterproof Connector CM10 Series (D) Type (R1)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,362₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Waterproof, push-lock, turn-off, single-action type small circular connector.
[Features]
・ These compact, circular, waterproof connectors use a push-on/turn-off system that enables single-action mating.
・ It can be easily locked by simply pushing in the plug connector, and when releasing, it can be unlocked by rotating the coupling ring.
・ This means there is no worry of the mating being disengaged, even when it is subject to unexpected external forces, such as pulling on a cable.
・ The use of a sturdy structure utilizing a metal shell and light metals and resins for the back shell and clamp nut means that it is compact, lightweight, and waterproof, opening up applications in all manner of electronic equipment.
・ Robust structure with the use of a metal shell.
・ Single-action and secure lock is realized by the push-on/turn-off method.
・ It is equipped with a earth contact. (10 contacts)
・ The angle plug allows a low-profile mounting.
・ Surface treatment: black.
[Applications]
・ A connector developed for servo motors.
・ It can be widely used in factory automation equipment, measuring instrument, etc.

Part Number
CM10-AP2S-S-D(R1)
CM10-AP10S-M-D(R1)
CM10-AP10S-S-D(R1)
CM10-SP2S-S-D(R1)
CM10-SP10S-S-D(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection direction Connector series initials Conforming cable outer diameter
(φ)
Conforming Wire

₹ 3,194.80

1 Piece(s) 6 Day(s) or more AngleA/B/C4.0 to 6.0Crimp: 16 to 20 AWG/Solder: 16 AWG or less

₹ 2,362.00

1 Piece(s) Available 9 Day(s) or more Angle-6.0 to 9.0Crimp: AWG 20 to 28 / Solder: AWG 20 or less

₹ 3,194.80

1 Piece(s) 6 Day(s) or more AngleA/B/C4.0 to 6.0Crimp: 20 to 28 AWG/Solder: 20 AWG or less

₹ 2,822.31

1 Piece(s) 6 Day(s) or more StraightA/B/C4.0 to 6.0Crimp: 16 to 20 AWG/Solder: 16 AWG or less

₹ 2,822.31

1 Piece(s) 6 Day(s) or more StraightA/B/C4.0 to 6.0Crimp: 20 to 28 AWG/Solder: 20 AWG or less
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection direction Connector series initials Conforming cable outer diameter
(φ)
Conforming Wire

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Wire connection method Solder/crimp Allowable Voltage(V) AC200
Protection function (environmentally resistant) IP67 Application Cable to cable Representative Standard UL
Connector Shape Round A/B/C CM10 Product Category Plug
Locking Method Push-on Shell (material/treatment) Zinc alloy / trivalent chromate Contact (material/treatment) Copper alloy / gold plated
Color Black Contact Note Sold Separately
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language