(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Repeat Series Rubber Clip【1,000 Pieces Per Package】

Repeat Series Rubber Clip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,639₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Using the flexibility of rubber, the work of winding and binding can be done easily and quickly.
・ It is easy to remove and adjust the bundling diameter, and the base part is R-processed so that it is easy to work with bare hands.
・ It is possible to use it by cutting off the worn-out strap tip, so it can be used for a long time.
・ Only the rubber part can be purchased for replacement. (Part number: RC-90YM)
・ Neither the base part nor the strap part contains the specified PRTR chemicals.

 
Part Number
RC-90YR
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 9,638.64

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 60 Width(mm) 10
Operating Environment Indoor Color Yellow (strap part)/milky white (Base part) Number with packs(piece) 1000
Material Natural rubber (quality strap part) / Nylon 66 (Base part) Band Diameter(mm) 1.0 to 70.0