(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DTR188 50 Ω JUNFLON PTFE Coaxial Cable

DTR188 50 Ω JUNFLON PTFE Coaxial Cable

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,293₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ A coaxial cable with a thin overall diameter that has good transmission characteristics, heat and cold resistance, flame retardance, chemical resistance, and weather resistance.
[Applications]
・ Wiring for high frequency equipment and small equipment.

Part Number
DTR188 (RG-188)-10
DTR188 (RG-188)-20
DTR188 (RG-188)-50
DTR188 (RG-188)-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)

₹ 12,293.23

1 Piece(s) 8 Day(s) or more 10

₹ 22,892.03

1 Piece(s) 8 Day(s) or more 20

₹ 51,087.73

1 Piece(s) 8 Day(s) or more 50

₹ 81,009.90

1 Piece(s) 8 Day(s) or more 100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)

Loading...

  1. 1

Basic Information

Finished outer diameter(mm) 2.63 Sheath (outer coating) color White Sheath (outer coating) material PTFE
Property impedance(Ω) 50
X
whatsapp-qr whatsapp-icon
Close

Comparison list