(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mobile USB Power Strip (Cable)

Mobile USB Power Strip (Cable)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,474₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ This smartphone and computer can be charged with this one.
・ A cable-type mobile USB power strip with two AC outlets and a USB port.

Part Number
MOT-U09-2206WH
MOT-U09-2215WH
MOT-U10-2306WH
MOT-U10-2315WH
MOT-U11-2406WH
MOT-U11-2415WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 2,473.91

1 Piece(s) 12 Day(s) or more 0.6

₹ 2,690.86

1 Piece(s) 12 Day(s) or more 1.5

₹ 2,690.86

1 Piece(s) 12 Day(s) or more 0.6

₹ 2,907.81

1 Piece(s) 12 Day(s) or more 1.5

₹ 2,907.81

1 Piece(s) 7 Day(s) or more 0.6

₹ 2,938.01

1 Piece(s) 7 Day(s) or more 1.5

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Number of Insertion Openings/Split Openings 2 Function Dust protection
Color White Rated Current(A) 2.4 A Rated Voltage(V) 100
Supported countries (standards) Japan (PSE) Material (Main Body) ABS resin Material (Plug Receptacle Part) UF resin
Main body insert opening shape 2 pin Plug Specifications 2 pin / swing plug Dust shutter Available
Plug with insulation cap Available Double covering Available