(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mobile USB Power Strip (Direct Insertion)

Mobile USB Power Strip (Direct Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,025₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ This smartphone and computer can be charged with this one.
・ A mobile USB power strip with two AC outlets and a USB port that can be directly inserted into an outlet.

Part Number
MOT-U07-22WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,024.90

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 2 Function Dust protection Color White
Rated Voltage(V) 100 Supported countries (standards) Japan (PSE) Material (Main Body) ABS resin
Material (Plug Receptacle Part) UF resin Main body insert opening shape 2 pin Plug Specifications 2 pin, fixed plug
Dust shutter Available Plug with insulation cap Available

Please check the type/dimensions/specifications of the part MOT-U07-22WH in the Mobile USB Power Strip (Direct Insertion) series.

X
whatsapp-qr whatsapp-icon