(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Marking Tie SG Series (Indicator Type)【100 Pieces Per Package】

Marking Tie SG Series (Indicator Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A cable tie with a indicator tag that is useful for classifying wire bundles and identifying circuits.
・ It can be easily indicated on the indicator tag with an oil-based marker or printing tape.

 
Part Number
SG-MH100
SG-MK100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Band Diameter
(mm)

₹ 885.56

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 109.51.5 to 22

₹ 1,375.20

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more -6.0 to 22

Loading...

  1. 1

Basic Information

Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2 Representative Standard UL
Loop tensile strength(N) 78.4 Operating Temperature Range -40℃ to 85℃