(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tie Base BS Series【100 Pieces Per Package】

Tie Base BS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,583₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It is a fixing tool for cable ties to allow them to be fixed at any position such as on a panel using a cable tie.
・ You can insert a cable tie from either side. (BS-50 only one way)

 
Part Number
BS-10
BS-20G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Length
(mm)
Tape material

₹ 1,582.76

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more Standard24.0Polyethylene foam

₹ 1,857.22

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more Strong adhesion19.2Acrylic foam

Loading...

  1. 1

Basic Information

Color Milky white Plastic material Polyamide resin (Nylon 66)
X
whatsapp-qr whatsapp-icon