(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ A fan that converts AC voltage into DC voltage and drives it inside the fan.
・ The excellent performance of DC fan is obtained with AC input.
Part Number |
---|
ST1-9AD1201H12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frame Size | Sensor specifications | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Maximum static pressure (for DC input) (Pa) | Rated Current (A) | Rated input (W) | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,677.03 | 1 Piece(s) | 14 Day(s) or more | 120x120 | NA | 3 | - | 3 | 42 | 42 | 42 | 84 | 84 | 84 | 0.08 | 4.4 | Frame: UL 94 V-0, blade: UL 94 V-1 |
Loading...
Model | ACDC Fan | Rated Voltage | 100 to 240 | Frame thickness | 38mm |
---|---|---|---|---|---|
Classification | Long Life | Safety standards | PSE / CE / UL / CUL / TUV | Life Expectancy(h) | 60,000 |