(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC/DC Fan Set Model (Part Number)

AC/DC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,599₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A fan that converts AC voltage into DC voltage and drives it inside the fan.
・ The excellent performance of DC fan is obtained with AC input.

Part Number
ST1-9AD0901H1H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFrame Size Sensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

₹ 4,737.16

1 Piece(s) 14 Day(s) or more 92x92[Other] Low speed1.51.51.5-404090-900.084.5Frame: UL 94 V-0, blade: UL 94 V-0

Loading...

  1. 1

Basic Information

Model ACDC Fan Rated Voltage 100 to 240 Frame thickness 38mm
Classification Long Life Safety standards PSE / CE / UL / CUL / TUV Life Expectancy(h) 60,000