(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.
Part Number |
---|
ST1-109S025 |
ST1-109S025UL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,431.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.08/0.07 | 14/12 | ||
₹ 3,511.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 120x120 | 38mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | - | 55.9 | - | - | 0.08/0.07 | 14/12 |
Loading...
Life Expectancy(h) | 25000 | Flame-Retardant Grade | Blade: UL 94 V-1 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy