(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC Fan Set Model (Part Number)

AC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.

Part Number
ST1-109S094
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

₹ 3,191.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan92x9225mm[Other] AC230VNAStandard (general purpose)PSE / CE / UL / TUV / CSA----39.2--0.06/0.0510/9

Loading...

  1. 1

Basic Information

Life Expectancy(h) 25000 Flame-Retardant Grade Blade: UL 94 V-1

Please check the type/dimensions/specifications of the part ST1-109S094 in the AC Fan Set Model series.

Product variants

Part Number
ST1-109-043UL
ST1-109-044UL
ST1-109-047UL
ST1-109S095
ST1-109S096
ST1-109S192
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

₹ 3,431.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan80x80[40 mm or more] 42mm[Other] 100 to 240NAStandard (general purpose)CE / PSE / UL / TUV / CSA0.851404424.535.3-0.11/0.110/9

₹ 3,511.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan80x80[40 mm or more] 42mm[Other] AC230VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.851404424.535.3-0.06/0.0510/9

₹ 3,511.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan80x80[40 mm or more] 42mmAC100VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.430.4324248.88.8-0.05/0.054/3.5

₹ 3,191.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan92x9225mmAC100VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.84-32-31.440.2-0.1/0.098/7

₹ 3,191.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan92x9225mmAC100VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.550.65242712.516.3-0.09/0.087/6

₹ 3,351.20

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan92x9225mmAC200VNAStandard (general purpose)CE / PSE / UL / TUV / CSA0.550.65242712.516.3-0.06/0.058/7