(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.
Part Number |
---|
ST1-109-047UL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,511.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC100V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 0.43 | 0.43 | 24 | 24 | 8.8 | 8.8 | - | 0.05/0.05 | 4/3.5 |
Loading...
Life Expectancy(h) | 25000 | Flame-Retardant Grade | Blade: UL 94 V-1 |
---|
Please check the type/dimensions/specifications of the part ST1-109-047UL in the AC Fan Set Model series.
Part Number |
---|
ST1-109-041UL |
ST1-109-043UL |
ST1-109-044UL |
ST1-109-130 |
ST1-109-133 |
ST1-109-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,511.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | AC200V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.07/0.06 | 10/9 | ||
₹ 3,431.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.11/0.1 | 10/9 | ||
₹ 3,511.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 80x80 | [40 mm or more] 42mm | [Other] AC230V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | 0.85 | 1 | 40 | 44 | 24.5 | 35.3 | - | 0.06/0.05 | 10/9 | ||
₹ 2,791.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 60x60 | 38mm | AC100V | NA | Standard (general purpose) | CE / UL / TUV | 0.33 | 0.4 | - | 30 | 16.3 | 23.3 | - | 0.08/0.07 | 6/5 | ||
₹ 2,791.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 60x60 | 38mm | [Other] 100 to 240 | NA | Standard (general purpose) | CE / UL / TUV | 0.33 | 0.4 | - | 30 | 16.3 | 23.3 | - | 0.07/0.06 | 6/5 | ||
₹ 3,431.20 | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 80x80 | 38mm | AC100V | NA | Standard (general purpose) | CE / PSE / UL / TUV / CSA | - | 1.05 | - | - | 31.4 | 44.1 | - | 0.13/0.11 | 9/8 |