(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Indicator Light, NE-A Series, Single Color Model

Indicator Light, NE-A Series, Single Color Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,620₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Touch-sensitive indicator light with touch sensor
・ Newly developed reflector that is bright all around
・ Screwless terminal block

 
Part Number
NE-24A-B
NE-24A-C
NE-24A-G
NE-24A-R
NE-24A-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 3,964.80

1 Piece(s) 8 Day(s) or more Blue

₹ 3,964.80

1 Piece(s) 8 Day(s) or more White

₹ 3,964.80

1 Piece(s) 24 Day(s) or more Green

₹ 3,620.00

1 Piece(s) 6 Day(s) or more Red

₹ 3,620.00

1 Piece(s) 10 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Size(φ) 56 Rated Voltage(V) DC24V Buzzer (includes) NA
Lighting/blinking Lighting
X
whatsapp-qr whatsapp-icon