(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
・ Robust structure with the use of a metal shell.
・ Single-action and secure lock is realized by the push-on/turn-off method.
・ The 10-contact type is equipped with a sequence structure with First-to-make, last-to-break earth contacts.
・ The angle plug allows a low-profile mounting.
・ The shape of the contact has been changed from the conventional product to improve vibration resistance.
Part Number |
---|
CMV1-CR10P-L |
CMV1-CR10P-M1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming cable outer diameter (φ) |
---|---|---|---|---|---|
₹ 3,253.33 | 1 Piece(s) | 9 Day(s) or more | 9.0 to 11.6 | ||
₹ 3,253.33 | 1 Piece(s) | 14 Day(s) or more | 5.5 to 7.5 |
Part Number |
---|
Loading...
Number Of Pins | 10 | Applicable pin/contact | Male (plug) | Wire connection method | Solder |
---|---|---|---|---|---|
Allowable Current(A) | 3 | Connection direction | Straight | Allowable Voltage(V) | AC200 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable | Representative Standard | UL |
Connector Shape | Round | A/B/C | CMV1 | Connector series initials | A/B/C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy