(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

17JE Series

17JE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Solder cup type contact, hand-soldered connection connector.
・ They are available in 9, 15, 25 and 37 position configurations.
・ A stranded wire of 22 AWG or smaller is most suitable. (Use a soldering iron of 40 W or less when soldering)
・ The surface treatment of the metal shell is Ni plating, and the pin connector tip is rounded.
・ The cable/plug connection can be shielded by a metallized hood, which is effective as an EMI countermeasure.

Part Number
17JE-13090-02(D1)-A
17JE-13250-02(D1)-A
17JE-13370-02(D1)-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins

₹ 256.85

1 Piece(s) 6 Day(s) or more 9

₹ 417.20

1 Piece(s) 6 Day(s) or more 25

₹ 777.18

1 Piece(s) 6 Day(s) or more 37
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 17JE
Applicable pin/contact Female (socket) Application Cable Connection Allowable Current(A) 5
Allowable Voltage(V) AC300 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language