(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermocouple K/J/R Type, 105°C Heat-Resistant, Flame Retardant Vinyl Coated Compensating Cable J / K / R / T / V X-G

Thermocouple K/J/R Type, 105°C Heat-Resistant, Flame Retardant Vinyl Coated Compensating Cable J / K / R / T / V X-G

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

105°C heat resistant and flame retardancy vinyl coating compensating cable for K, J, and R, number of contacts: 2, conductor cross-sectional area: 1.3 mm2, finished outer diameter (mm), 4.4 × 7.1, conductor diameter (mm): 1.57, heat resistance , overall length 20 to 100 m

Part Number
JX-G 4/0.65X1P-20
JX-G 4/0.65X1P-30
JX-G 4/0.65X1P-40
JX-G 4/0.65X1P-50
JX-G 4/0.65X1P-60
JX-G 4/0.65X1P-70
JX-G 4/0.65X1P-80
JX-G 4/0.65X1P-90
JX-G 4/0.65X1P-100
RX-G 4/0.65X1P-20
RX-G 4/0.65X1P-30
RX-G 4/0.65X1P-40
RX-G 4/0.65X1P-50
RX-G 4/0.65X1P-60
RX-G 4/0.65X1P-70
RX-G 4/0.65X1P-80
RX-G 4/0.65X1P-90
RX-G 4/0.65X1P-100
VX-G 4/0.65X1P-20
VX-G 4/0.65X1P-30
VX-G 4/0.65X1P-40
VX-G 4/0.65X1P-50
VX-G 4/0.65X1P-60
VX-G 4/0.65X1P-70
VX-G 4/0.65X1P-80
VX-G 4/0.65X1P-90
VX-G 4/0.65X1P-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Sheath (outer coating) color Conductor material

₹ 7,531.38

1 Piece(s) 10 Day(s) or more 20YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 11,090.68

1 Piece(s) 10 Day(s) or more 30YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 14,649.99

1 Piece(s) 10 Day(s) or more 40YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 15,657.08

1 Piece(s) 10 Day(s) or more 50YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 18,705.94

1 Piece(s) 10 Day(s) or more 60YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 21,754.80

1 Piece(s) 10 Day(s) or more 70YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 24,803.67

1 Piece(s) 10 Day(s) or more 80YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 27,852.53

1 Piece(s) 10 Day(s) or more 90YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 24,279.43

1 Piece(s) 10 Day(s) or more 100YellowSteel (+ leg), Cu-Ni alloy (-leg)

₹ 7,089.91

1 Piece(s) 10 Day(s) or more 20BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 10,428.49

1 Piece(s) 10 Day(s) or more 30BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 13,767.06

1 Piece(s) 10 Day(s) or more 40BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 14,691.38

1 Piece(s) 10 Day(s) or more 50BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 17,547.10

1 Piece(s) 10 Day(s) or more 60BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 20,402.82

1 Piece(s) 10 Day(s) or more 70BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 23,258.54

1 Piece(s) 10 Day(s) or more 80BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 26,114.26

1 Piece(s) 10 Day(s) or more 90BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 22,485.98

1 Piece(s) 10 Day(s) or more 100BlackCopper (+ leg), Ni-Cr alloy (-leg)

₹ 7,089.91

1 Piece(s) 10 Day(s) or more 20BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 10,428.49

1 Piece(s) 10 Day(s) or more 30BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 13,767.06

1 Piece(s) 10 Day(s) or more 40BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 14,691.38

1 Piece(s) 10 Day(s) or more 50BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 17,547.10

1 Piece(s) 10 Day(s) or more 60BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 20,402.82

1 Piece(s) 10 Day(s) or more 70BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 23,258.54

1 Piece(s) 10 Day(s) or more 80BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 26,114.26

1 Piece(s) 10 Day(s) or more 90BlueCopper (+ leg), Ni-Cr alloy (-leg)

₹ 22,485.98

1 Piece(s) 10 Day(s) or more 100BlueCopper (+ leg), Ni-Cr alloy (-leg)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Sheath (outer coating) color Conductor material

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 1.3 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 4.4 × 7.1 Shield NA Properties Heat-Resistance
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Insulation body color Red/white Conductor diameter(mm) 1.57
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list