(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Tool, Tools For Crimp Contacts

Crimping Tool, Tools For Crimp Contacts
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The gas tight crimp connection using a dedicated tool makes it difficult for deterioration due to oxidation and chemical reactions to occur, and stable wiring quality can be ensured for a long period of time.

Part Number
C7ES
CGPZ LOC
CPPZ C
CX7PZ LOC
CXES
CXES-10
CYPZ LOC
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipProduct type Style

₹ 11,358.01

1 Piece(s) 6 Day(s) or more Extraction toolFor 70 A CX7 contact

₹ 51,043.31

1 Piece(s) 6 Day(s) or more LocaterFor 100 A CG contact

₹ 159,270.02

1 Piece(s) 6 Day(s) or more Manual type crimp toolFor 70 A/100 A/200 A contacts

₹ 50,289.87

1 Piece(s) 6 Day(s) or more LocaterFor 70 A CX7 contact

₹ 9,678.85

1 Piece(s) 6 Day(s) or more Extraction toolFor 40 A contacts (CXF and CXM Series) / For cables with ø < 5 mm

₹ 10,955.66

1 Piece(s) 6 Day(s) or more Extraction toolFor 40 A contacts (CXF and CXM Series) / For cables with ø < 7.5 mm

₹ 49,154.87

1 Piece(s) 6 Day(s) or more LocaterFor 200 A CY contact
Part Number
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipProduct type Style

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list