(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Exposed Switch Box

Exposed Switch Box
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      883₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description


[Features]
・ 1-gang or 2-gang exposed switch box that recessed outlets can be installed.
・ VE pipe 22 size can be directly piped for both 1-gang and 2-gang enclosure.
・ With a sleeve that allows installation of 16 sizes for 1-gang

 
Part Number
OSB0100
OSB0200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable outlet Unit weight
(g)

₹ 883.20

1 Piece(s) 8 Day(s) or more Twist lock type 15 A / 20 A / 30 A, straight blade type 15 A / 20 A125.00With sleeve × 1

₹ 1,720.00

1 Piece(s) 8 Day(s) or more Twist lock type 15 A / 20 A, straight blade type 15 A / 20 A183.00No. 2 connector × 1

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color White Packaging Quantity(Piece) 1