(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dust-proof/Waterproof Sealock Plate for 2-Gang Boxes

Dust-proof/Waterproof Sealock Plate for 2-Gang Boxes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,390₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cover opening/closing plate for a 2-gang box that can be installed to an recessed outlet.
[Features]
・ Depending on the mounting method, dust-tight and jet type specifications when the cover is fully closed.
・ IP65 compliant product based on JIS C0920 (protection rating by the outer contour of electrical machinery).
・ A plate with a simple open/close cover can be installed by attaching only the mounting holes for recessed outlets.
・ By installing with screws using the dust-tight / jet-type mounting holes at the four corners, it functions as a dust-tight / jet-type (IP65) plate when the cover is fully closed.
・ By using the lock hook at the tip of the open/close cover, the main body can be locked when the cover is closed. The cover can be stationary in the fully open position (180°) when in use.
・ The plate body and open/close cover are made of flame-retardant UL94 V-0 high-quality nylon resin with excellent heat resistance and tracking resistance.
In order to maintain dust-proof and waterproof performance, flexible resin seal is used on the bottom of the plate and high quality silicone rubber packing is used on the inside of the cover.
・ There are high-grade metallic silver type and standard white type.

 
Part Number
SLP5000
SLP5000-SV
SLP9100-SV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Applicable outlet Material

₹ 3,389.60

1 Piece(s) 8 Day(s) or more White8320 N/9320 N/8520 N/9520 N/8620 N/9620 NWhite

₹ 4,612.00

1 Piece(s) 8 Day(s) or more Silver8320 N/9320 N/8520 N/9520 N/8620 N/9620 NSilver

₹ 4,612.00

1 Piece(s) 8 Day(s) or more Silver-Silver

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Packaging Quantity(Piece) 1