(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

1U PDU 30 A

1U PDU 30 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,337₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A PDU with multiple outlets of IEC C-13 or IEC C-19 to supply power with a 30 A (NEMA L6-30) input plug that can be mounted on a 1U size of 19-inch rack.
[Features]
Since it is a product that is compliant with the Electrical Appliances and Materials Safety Act of Japan (PSE), it can be used in Japan.

 
Part Number
HKC2920PT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 40,337.46

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4 Cable Length(m) 3 Rated Voltage(V) 250

Please check the type/dimensions/specifications of the part HKC2920PT in the 1U PDU 30 A series.