(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Type Portable Branch Enclosure

Waterproof Type Portable Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,806₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has a structure enabling unexpected expansion of power supply on site, is suitable for outdoor use, and is a waterproof type portable branch enclosure that is made of
steel plate and can be relocated.
[Features]
・ Power can be supplied by connecting the cord connector body to the waterproof type flange inlet on the side.
・ Waterproof when the cover is fully closed.
・ IP44 equivalent product based on JIS C0920 (protection rating by the outer contour of electric machinery and equipment).

 
Part Number
HK3223ELB
HK7113GZPT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Rated Voltage
(V)

₹ 56,198.74

1 Piece(s) 8 Day(s) or more Input 30 A, Output 20 A125 V

₹ 45,806.00

1 Piece(s) 8 Day(s) or more Input 30 A, Output 15 A250 V

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4