(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Portable Branch Enclosure (Earth Leakage Circuit Breaker) (HB4323)

Portable Branch Enclosure (Earth Leakage Circuit Breaker) (HB4323)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      75,632₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A branch outlet enclosure made of
steel plate that can supply 2 twist lock type 30 A power supplies with an input of 60 A and can be relocated
[Features]
・ By installing a 30 A earth leakage circuit breaker, the connected device-side is protected from overload and earth leakage due to overload or short circuit.
・ Two 30 A outlets can be used directly by connecting to the connector body for T-Type branch on the 100 A main line.

 
Part Number
HB4323
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Rated Voltage
(V)

₹ 75,632.68

1 Piece(s) 8 Day(s) or more Input 60 A, Output 30 A250 V

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 2 Function Breaker Additional Function 30 A earth leakage breaker × 2

Please check the type/dimensions/specifications of the part HB4323 in the Portable Branch Enclosure (Earth Leakage Circuit Breaker) series.

Product variants

Part Number
HB4323-L15
HB4363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Current
(A)
Rated Voltage
(V)

₹ 75,631.83

1 Piece(s) 8 Day(s) or more Input 60 A, Output 60 A250 V

₹ 76,501.17

1 Piece(s) 8 Day(s) or more Input 60 A, Output 30 A480 V