(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector Body for T-Type Branch

Connector Body for T-Type Branch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A
T-shaped connector body for branching that can connect 100-mm rated 38 mm2 cable (feed wiring) at both ends and has a twist lock type 60 A output outlet in the
center.
[Features]
・ 100 A rated cable feed wiring structure
・ Equipped with twist lock type 60 A output outlet
・ Pursuing durability and safety. Flame retardant UL94 V-0 resin adopted
・ Includes wire clamp for fixing plug and dust cover
・ Wide range of cable movement
・ Downsizing possible

 
Part Number
41024ET-60
41064ET-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Unit weight
(g)

₹ 44,880.62

1 Piece(s) 11 Day(s) or more 250 V3005.10

₹ 50,684.33

1 Piece(s) 11 Day(s) or more 600 V3005.00

Loading...

  1. 1

Basic Information

Rated Current(A) Input: 100 A, output: 60 A