(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Portable Branch Enclosure / Branch Enclosure

Portable Branch Enclosure / Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A
rubber type, portable branch enclosure that has a structure enabling unexpected expansion of power supply on site.
[Features]
・ The rubber cover type portable branch enclosure receives power from the inlet at the bottom of the main unit using a connector body.
Cord connector body sold separately (3224 N, 3224R, 3224RW)

 
Part Number
3113RK
7113GRK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUnit weight
(g)

₹ 21,578.94

1 Piece(s) 8 Day(s) or more 1201.90Twist Lock Type

₹ 20,844.54

1 Piece(s) 8 Day(s) or more 1182.50Straight blade type

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4 Color Black Supported countries (standards) Japan (PSE)