(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PDU Locking Type (For Branch)

PDU Locking Type (For Branch)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,363₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A PDU for branching with 2 locking outlets that can supply power of 15 A using the 30 A (NEMA L5-30) input plug.
[Features]
・ By using the mounting bracket (HKC-SPT1U) sold separately, it can also be mounted on a 19-inch rack 1U size.
・ Electrical Appliances and Materials Safety Act of Japan (PSE) compliant product.

 
Part Number
HKC0540PT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,363.10

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 2 Supported countries (standards) Japan (PSE) Unit weight(g) 2513.2

Please check the type/dimensions/specifications of the part HKC0540PT in the PDU Locking Type (For Branch) series.