(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli KLS4 Clamp Connection Plug With ø4 mm MULTILAM

Staubli KLS4 Clamp Connection Plug With ø4 mm MULTILAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 22.3006-21
  • 22.3006-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with spring-loaded MULTILAM with high contact reliability ø4 mm plug, clamp connection for standard wire.
·Overall diameter: Up to ø4.8 mm; Cross-sectional area: Up to 2.5 mm2, nickel-plated plug.

 
Part Number
22.3006-21
22.3006-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 579.10

1 Piece(s) 6 Day(s) or more Black

₹ 579.10

1 Piece(s) 6 Day(s) or more Red

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm clip type plug