(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli B4-I/S1,5 ø4 mm Socket for Power Meter Clip Connection (23.0240-22)

Staubli B4-I/S1,5 ø4 mm Socket for Power Meter Clip Connection (23.0240-22)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 23.0240-21
  • 23.0240-22
  • 23.0240-23
  • 23.0240-24
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For fixing, especially screw connection to power meter clips.
·Can be bent at 90°.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·Nickel-plated.

 
Part Number
23.0240-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 133.16

1 Piece(s) 6 Day(s) or more Red

Loading...

  1. 1

Basic Information

Classification Pin plug Specifications 4 mm socket