(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli EB4-B Insulated ø4 mm Socket

Staubli EB4-B Insulated ø4 mm Socket

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      84₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Insulated, brass nickel plated, ø4 mm socket.
·The socket is pushed into a panel such as perforated plastic, metal.
·Flat connection tab, 4.8 mm × 0.8 mm, can be bent once to 90°.

Part Number
23.1015-23
23.1015-24
23.1015-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 84.39

1 Piece(s) 6 Day(s) or more Blue

₹ 84.39

1 Piece(s) 6 Day(s) or more Yellow

₹ 84.39

1 Piece(s) 6 Day(s) or more Green
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 4 mm socket
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language