(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli SEB4-F/A ø4 mm Socket for Insulated Safety Plug ,Press-In Mounting

Staubli SEB4-F/A ø4 mm Socket for Insulated Safety Plug ,Press-In Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      153₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with spring type ø4 mm plugs with insulation and rigid insulation sleeves.
·Brass, nickel-plated, ø4 mm socket.
·The socket is pushed into a panel such as perforated plastic, metal.
·Flat connection tab, 4.8 mm × 0.8 mm, can be bent once to 90°.

 
Part Number
23.3160-20
23.3160-21
23.3160-22
23.3160-23
23.3160-24
23.3160-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 153.29

1 Piece(s) 6 Day(s) or more Yellow-Green

₹ 153.29

1 Piece(s) 6 Day(s) or more Black

₹ 153.29

1 Piece(s) 6 Day(s) or more Red

₹ 153.29

1 Piece(s) 6 Day(s) or more Blue

₹ 153.29

1 Piece(s) 6 Day(s) or more Yellow

₹ 153.29

1 Piece(s) 6 Day(s) or more Green

Loading...

  1. 1

Basic Information

Classification Banana Socket Specifications 4 mm safety socket