(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli SLK425-E/N ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Staubli SLK425-E/N ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With highly flexible PVC insulated cable, nickel-plated, stackable ø4 mm contact-reliable spring-loaded MULTILAM plug, with rigid insulation sleeves on both ends.
·PVC cable outer diameter: 2.5 mm2.

 
Part Number
28.0125-02520
28.0125-02521
28.0125-02522
28.0125-02523
28.0125-02524
28.0125-02525
28.0125-02526
28.0125-02527
28.0125-02528
28.0125-05020
28.0125-05021
28.0125-05022
28.0125-05023
28.0125-05024
28.0125-05025
28.0125-05026
28.0125-05027
28.0125-05028
28.0125-05029
28.0125-10020
28.0125-10021
28.0125-10023
28.0125-10024
28.0125-10025
28.0125-10026
28.0125-10027
28.0125-10028
28.0125-10029
28.0125-15020
28.0125-15021
28.0125-15022
28.0125-15023
28.0125-15024
28.0125-15025
28.0125-15026
28.0125-15027
28.0125-15028
28.0125-15029
28.0125-20021
28.0125-20022
28.0125-20023
28.0125-20024
28.0125-20026
28.0125-20027
28.0125-20028
28.0125-20029
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Lead wire length

₹ 706.84

1 Piece(s) 6 Day(s) or more Yellow-Green0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Black0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Red0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Blue0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Yellow0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Green0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Purple0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Brown0.25

₹ 706.84

1 Piece(s) 6 Day(s) or more Gray0.25

₹ 753.29

1 Piece(s) 6 Day(s) or more Yellow-Green0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Black0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Red0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Blue0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Yellow0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Green0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Purple0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Brown0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more Gray0.5

₹ 753.29

1 Piece(s) 6 Day(s) or more White0.5

₹ 847.74

1 Piece(s) 6 Day(s) or more Yellow-Green1

₹ 847.74

1 Piece(s) 6 Day(s) or more Black1

₹ 847.74

1 Piece(s) 6 Day(s) or more Blue1

₹ 847.74

1 Piece(s) 6 Day(s) or more Yellow1

₹ 847.74

1 Piece(s) 6 Day(s) or more Green1

₹ 847.74

1 Piece(s) 6 Day(s) or more Purple1

₹ 847.74

1 Piece(s) 6 Day(s) or more Brown1

₹ 847.74

1 Piece(s) 6 Day(s) or more Gray1

₹ 847.74

1 Piece(s) 6 Day(s) or more White1

₹ 939.87

1 Piece(s) 6 Day(s) or more Yellow-Green1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Black1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Red1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Blue1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Yellow1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Green1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Purple1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Brown1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more Gray1.5

₹ 939.87

1 Piece(s) 6 Day(s) or more White1.5

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Black2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Red2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Blue2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Yellow2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Purple2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Brown2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more Gray2

₹ 1,036.65

1 Piece(s) 6 Day(s) or more White2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety test