(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Test leads, with highly flexible PVC insulated cable, nickel plated, stackable ø4 mm contact-reliable spring-loaded MULTILAM plug, with rigid insulation sleeves on both ends.
·PVC cable outer diameter: 0.75 mm2.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Lead wire length |
---|---|---|---|---|---|---|
₹ 632.52 | 1 Piece(s) | 6 Day(s) or more | Yellow-Green | 0.25 | ||
₹ 632.52 | 1 Piece(s) | 6 Day(s) or more | Black | 0.25 | ||
₹ 632.52 | 1 Piece(s) | 6 Day(s) or more | Yellow | 0.25 | ||
₹ 632.52 | 1 Piece(s) | 6 Day(s) or more | Green | 0.25 | ||
₹ 654.19 | 1 Piece(s) | 6 Day(s) or more | Yellow-Green | 0.5 | ||
₹ 654.19 | 1 Piece(s) | 6 Day(s) or more | Black | 0.5 | ||
₹ 654.19 | 1 Piece(s) | 6 Day(s) or more | Red | 0.5 | ||
₹ 654.19 | 1 Piece(s) | 6 Day(s) or more | Blue | 0.5 | ||
₹ 654.19 | 1 Piece(s) | 6 Day(s) or more | Green | 0.5 | ||
₹ 698.32 | 1 Piece(s) | 6 Day(s) or more | Yellow | 1 | ||
₹ 698.32 | 1 Piece(s) | 6 Day(s) or more | Green | 1 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Yellow-Green | 2 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Black | 2 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Red | 2 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Blue | 2 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Yellow | 2 | ||
₹ 785.81 | 1 Piece(s) | 6 Day(s) or more | Green | 2 |
Part Number |
---|
Loading...
Classification | Banana Plug | 4 mm safety test |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy