(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli SLK410-E/N SIL ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Staubli SLK410-E/N SIL ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      673₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Highly flexible.
·With silicone insulated cable.
·ø4 mm contact-reliable spring-loaded MULTILAM plug with fixed insulation sleeves on both ends, nickel-plated, stackable.
·Silicone cable outer diameter: 1.0 mm2.

 
Part Number
49.0079-02521
49.0079-02522
49.0079-02524
49.0079-02525
49.0079-05021
49.0079-05022
49.0079-05023
49.0079-05024
49.0079-05025
49.0079-10021
49.0079-10022
49.0079-10023
49.0079-10024
49.0079-10025
49.0079-20021
49.0079-20022
49.0079-20023
49.0079-20024
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Lead wire length

₹ 672.77

1 Piece(s) 6 Day(s) or more Black0.25

₹ 672.77

1 Piece(s) 6 Day(s) or more Red0.25

₹ 672.77

1 Piece(s) 6 Day(s) or more Yellow0.25

₹ 672.77

1 Piece(s) 6 Day(s) or more Green0.25

₹ 724.65

1 Piece(s) 6 Day(s) or more Black0.5

₹ 724.65

1 Piece(s) 6 Day(s) or more Red0.5

₹ 724.65

1 Piece(s) 6 Day(s) or more Blue0.5

₹ 724.65

1 Piece(s) 6 Day(s) or more Yellow0.5

₹ 724.65

1 Piece(s) 6 Day(s) or more Green0.5

₹ 819.10

1 Piece(s) 6 Day(s) or more Black1

₹ 819.10

1 Piece(s) 6 Day(s) or more Red1

₹ 819.10

1 Piece(s) 6 Day(s) or more Blue1

₹ 819.10

1 Piece(s) 6 Day(s) or more Yellow1

₹ 819.10

1 Piece(s) 6 Day(s) or more Green1

₹ 1,008.77

1 Piece(s) 6 Day(s) or more Black2

₹ 1,008.77

1 Piece(s) 6 Day(s) or more Red2

₹ 1,008.77

1 Piece(s) 6 Day(s) or more Blue2

₹ 1,008.77

1 Piece(s) 6 Day(s) or more Yellow2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety test