(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli KS2-5,08L/1A/A Insulator, ø2 mm Short Circuit Plug With MULTILAM

Staubli KS2-5,08L/1A/A Insulator, ø2 mm Short Circuit Plug With MULTILAM

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Insulation, ø2 mm short-circuit plug, gold-plated, brass.
·Equipped with a spring-type MULTILAM with high contact reliability to ensure anti-vibration contact, ideal for use in the automobile industry such as test driving and repair services.
·Compatible with ø2 mm rigid sockets in insulation and spring-loaded ø2 mm plugs with rigid insulating sleeves.
·Plug spacing: 5.08 mm.

Staubli KS2-5,08L/1A/A Insulator, ø2 mm Short Circuit Plug With MULTILAM

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
63.9847-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 450.58

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Classification Conversion terminal Color Black Specifications 2 mm connection plug and bridge
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list