(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli SEB2-F2,8 ø2 mm Socket for Insulated Safety Plug, Press-In Mounting

Staubli SEB2-F2,8 ø2 mm Socket for Insulated Safety Plug, Press-In Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 65.9099-21
  • 65.9099-22
  • 65.9099-23
  • 65.9099-24
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      297₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with insulation, gold-plated ø2 mm socket, spring-loaded ø2 mm plug with rigid insulation sleeve.
·The socket is pushed into a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 2.8 mm × 0.8 mm.

 
Part Number
65.9099-22
65.9099-23
65.9099-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 297.29

1 Piece(s) 6 Day(s) or more Red

₹ 297.29

1 Piece(s) 6 Day(s) or more Blue

₹ 297.29

1 Piece(s) 6 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 2 mm insulated rigid socket
X
whatsapp-qr whatsapp-icon