(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli SLB2-R ø2 mm Socket for Insulated Safety Plug

Staubli SLB2-R ø2 mm Socket for Insulated Safety Plug

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 65.9194-21
  • 65.9194-22
  • 65.9194-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with insulation, ø2 mm gold-plated socket, spring-loaded ø2 mm plug with rigid insulation sleeve.
·The socket can be surface-mounted or flat-mounted on a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 2.8 mm × 0.8 mm.

 
Part Number
65.9194-21
65.9194-22
65.9194-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 285.68

1 Piece(s) 6 Day(s) or more Black

₹ 285.68

1 Piece(s) 6 Day(s) or more Red

₹ 285.68

1 Piece(s) 6 Day(s) or more Blue

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 2 mm insulated rigid socket