(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SKS2-12 L/1SA/N Insulator, ø2 mm Shorting Plug for Safety Plug With Multilam

SKS2-12 L/1SA/N Insulator, ø2 mm Shorting Plug for Safety Plug With Multilam

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Insulation, brass, nickel plated, with rigid insulation sleeve.
·Equipped with a spring-type MULTILAM with high tactile reliability to ensure anti-vibration contact, ideal for use in the automobile industry such as test driving and repair services.
·Compatible with ø2 mm rigid sockets in insulation and spring-loaded ø2 mm plugs with rigid insulating sleeves.
·Plug spacing: 12 mm.

 
Part Number
65.9866-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 490.06

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Conversion terminal Color Black Specifications 2 mm connection plug