(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli XELW-4 ø4 mm Socket for Insulated Safety Plug, Circuit Board Mounting

Staubli XELW-4 ø4 mm Socket for Insulated Safety Plug, Circuit Board Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9040-21
  • 66.9040-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Contact protection compliant with IEC/EN 61010-1 for mounting on PCB.
·The socket is soldered directly to the PCB.
·The right angle setting minimizes the force transmitted to the PCB by inserting the test lead.
·Compatible with right angles, ø4 mm, gold-plated rigid sockets, spring-loaded ø4 mm plugs with rigid insulating sleeves.
·Made of machined brass.
·Connection: ø2 mm round pin and contact, for mounting on PCB.

 
Part Number
66.9040-21
66.9040-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 451.35

1 Piece(s) 6 Day(s) or more Black

₹ 451.35

1 Piece(s) 6 Day(s) or more Red

Loading...

  1. 1

Basic Information

Classification Banana Socket Specifications 4 mm tilted socket