(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli VARIOGRIP-5 Screw Bolt Connection Adapter

Staubli VARIOGRIP-5 Screw Bolt Connection Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9055-21
  • 66.9055-22
  • 66.9055-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For quick and secure connection to internal hex screws or bolts.
·Twist the button on the back of the handle to widen the tip of the hex and the adapter is compatible with the 5-mm wrench sized internal hex.
·This can reduce the contact resistance at many contact points.
·The adapter can be operated by hand even under load.
·The ø4 mm socket fixed to the insulation is suitable for mounting spring-loaded ø4 mm plugs with rigid insulation sleeves.
·Design: 5 mm, with gray button.

 
Part Number
66.9055-21
66.9055-22
66.9055-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 1,578.58

1 Piece(s) 6 Day(s) or more Black

₹ 1,578.58

1 Piece(s) 6 Day(s) or more Red

₹ 1,578.58

1 Piece(s) 6 Day(s) or more Blue

Loading...

  1. 1

Basic Information

Classification Other Compatible cable 4 mm adapter