(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli XK-410 ø4 mm Socket With Insulation Sleeve

Staubli XK-410 ø4 mm Socket With Insulation Sleeve

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Inline, nickel-plated ø4 mm socket, spring-loaded ø4 mm plug with rigid insulation sleeve, for prefabricated test leads
·Thread connection
·Overall diameter: Up to ø3.9 mm, Cross-sectional area: 2.5 mm2

Part Number
66.9155-21
66.9155-22
66.9155-23
66.9155-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 332.90

1 Piece(s) 6 Day(s) or more Black

₹ 332.90

1 Piece(s) 6 Day(s) or more Red

₹ 332.90

1 Piece(s) 6 Day(s) or more Blue

₹ 332.90

1 Piece(s) 6 Day(s) or more Yellow
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 4 mm safety socket
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list