(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli XL-410 ø4 mm Safety MULTILAM Plug

Staubli XL-410 ø4 mm Safety MULTILAM Plug

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Inline, nickel-plated ø4 mm plug, spring-loaded MULTILAM with high contact reliability, for prefabricated test leads.
・ With rigid insulation sleeves.
・ Thread connection.
·Overall diameter: Up to ø3.9 mm; Cross-sectional area: 2.5 mm2.

Part Number
66.9196-21
66.9196-22
66.9196-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 353.81

1 Piece(s) 6 Day(s) or more Black

₹ 353.81

1 Piece(s) 6 Day(s) or more Red

₹ 353.81

1 Piece(s) 6 Day(s) or more Blue
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety plug
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list