(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli BT400 Test Probe With ø4 mm Socket

Staubli BT400 Test Probe With ø4 mm Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9390-21
  • 66.9390-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·ø2 mm probe, made by Monel.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.

 
Part Number
66.9390-21
66.9390-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 450.58

1 Piece(s) 6 Day(s) or more Black

₹ 450.58

1 Piece(s) 6 Day(s) or more Red

Loading...

  1. 1

Basic Information

Classification Other Specifications 4 mm test probe