(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·With highly flexible PVC insulated cable, nickel-plated, ideal for connecting electronic devices without a safety socket.
·Stackable ø4 mm contact-reliable spring-loaded MULTILAM plug on both ends, protective collar to prevent accidental contact and retractable sleeve.
·PVC cable outer diameter: 2.5 mm2.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Lead wire length | |
---|---|---|---|---|---|---|---|
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Black | 0.5 | 4 mm connection | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Red | 0.5 | 4 mm connection | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Blue | 0.5 | 4 mm connection | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Yellow | 0.5 | 4 mm connection | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Green | 0.5 | 4 mm connection | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Brown | 0.5 | 4 mm connection, XZG425 | ||
₹ 1,131.87 | 1 Piece(s) | 6 Day(s) or more | Gray | 0.5 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Black | 1 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Red | 1 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Blue | 1 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Yellow | 1 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Green | 1 | 4 mm connection | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Brown | 1 | 4 mm connection, XZG425 | ||
₹ 1,499.61 | 1 Piece(s) | 6 Day(s) or more | Gray | 1 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Black | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Red | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Blue | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Yellow | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Green | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Brown | 2 | 4 mm connection | ||
₹ 1,719.48 | 1 Piece(s) | 6 Day(s) or more | Gray | 2 | 4 mm connection |
Loading...
Classification | Banana Plug |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy