(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compatible With Staubli CAT IV XHB-5000 ø4 mm Socket

Compatible With Staubli CAT IV XHB-5000 ø4 mm Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9427-21
  • 66.9427-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      711₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Insulation, gold-plated, rigid ø4 mm socket, for high voltage, compatible with test leads XHM-5000 and XHL-5000.
·Screw-mounted to panels such as plastic, metal, or housings.
·For safety reasons, the socket is not compatible with other ø4 mm plugs on the handling line.
·Flat connection tab, 4.8 mm × 0.8 mm.

 
Part Number
66.9427-21
66.9427-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 711.48

1 Piece(s) 6 Day(s) or more Black

₹ 711.48

1 Piece(s) 6 Day(s) or more Red

Loading...

  1. 1

Basic Information

Classification Pin socket Specifications 4 mm insulated rigid socket