(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli X-GL-438 ø4 mm MULTILAM Plug With Retractable Sleeve

Staubli X-GL-438 ø4 mm MULTILAM Plug With Retractable Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9584-21
  • 66.9584-22
  • 66.9584-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      484₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inline, nickel-plated, spring-loaded MULTILAM with high contact reliability ø4 mm plug, for prefabricated test leads.
·With retractable sleeve to prevent accidental contact.
·By the results of protective collar, spacing and creepage allow test leads with this plug to be safely connected to older test instruments that have not yet installed a safety socket, up to 600 V, CAT II in compliance with standards.
·Overall diameter: Up to ø3.9 mm; Cross-sectional area: 2.5 mm2.
・ Thread connection.

 
Part Number
66.9584-21
66.9584-22
66.9584-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 483.87

1 Piece(s) 6 Day(s) or more Black

₹ 483.87

1 Piece(s) 6 Day(s) or more Red

₹ 483.87

1 Piece(s) 6 Day(s) or more Blue

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm inline plug