(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli KS4-14LA/A Insulator With MULTILAM ø4 mm Short Circuit Plug

Staubli KS4-14LA/A Insulator With MULTILAM ø4 mm Short Circuit Plug

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      544₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Insulated, ø4 mm, brass gold-plated.
·Equipped with a spring-type MULTILAM with high contact reliability to ensure anti-vibration contact, ideal for use in the automobile industry such as test driving and repair services.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·Plug spacing: 14 mm.

 
Part Number
20.1020-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 544.26

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Banana Plug Color Black Specifications 4 mm connecting plug
X
whatsapp-qr whatsapp-icon