(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
[Features]
・ UL standard V-1 certified material is used for all standard product case materials.
・ It is designed to have a relational value of contact structure with minimal noise, and stable opening and closing is possible.
・ It is a high-quality, high-reliability product that satisfies all 10 A specifications, and it is a compact, low-priced popular product for 10 A type.
・ Since the terminal part is a seal type, the flux due to soldering does not flow into the case
・ Due to the integrated self-clinching of the terminal contacts, even if the case is deformed due to heat of soldering, etc., no electrical accident will occur.
Shape | Silique type | Mounting Hole | Square Hole | Illumination | NA |
---|---|---|---|---|---|
Contact (toggle, locker) | 2-pole single throw | Notch number | 2 | Suspend/Return | Suspend |
Terminal shape | Solder terminal | Protection function (environmentally resistant) | NA | Representative Standard | UL / CSA |
Dimension vertical(mm) | 31.7 | Dimension width(mm) | 15 | Dimension depth(mm) | 42 |
Current capacity(A) | 10(AC 125V/250V) | Switch operation | ON-OFF |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy