(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Enclosure]C Type IP66, Rotary Lever Series (Part Number)

[Enclosure]C Type IP66, Rotary Lever Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.

Product Description

Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.

 
Part Number
CHV 10 G
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

₹ 5,802.86

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood (for relay)-40+125C-TYPETop1657.27Diecast aluminum alloyWith 2 lock levers / With seal--------

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) Available Connector Shape Square shape

Please check the type/dimensions/specifications of the part CHV 10 G in the [Enclosure]C Type IP66, Rotary Lever Series series.

Product variants

Part Number
CAF 24.21
CAF 24.221
CAF 24.29
CHV 10 L
CHV 10 LG
CHV 16
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

₹ 3,972.29

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

₹ 5,492.84

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21 (2 entry)104.27Diecast aluminum alloyWith 4 pegs-------For 2 levers with pegs
-

₹ 4,257.00

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront29104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

₹ 2,825.71

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPETop1657.27Diecast aluminum alloyWith 2 pegs--------
-

₹ 4,681.43

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood (for relay)-40+125C-TYPETop1657.27Diecast aluminum alloyWith 1 lock levers / With seal--------
-

₹ 2,405.71

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPETop2177.27Diecast aluminum alloyWith 4 pegs--------